Get More Information
PR-1980A
Introducing the PHOTO RESEARCH SpectraScan® PR-1980A Pritchard® NVIS Spectroradiometer– a cutting-edge solution designed specifically for NVIS (Night Vision Imaging System) applications. This high dynamic range instrument delivers precise measurements that mirror what is seen through night vision goggles, ensuring unparalleled accuracy and reliability.
The PR-1980A is the industry's first integrated imaging photometer and spectroradiometer, fully compliant with MIL-STD-3009 standards.
Features:
-
SpectraScan® PR-1980A: NVIS Spotmeter
- High Dynamic Range: Purpose-built for NVIS applications
- NVG Measurements: As seen by night vision goggles
- Integrated Imaging Photometer: First in the industry
- MIL-STD-3009 Compliant
- CMOS with Photopic Filtering: Featuring JADAK Allegro USB3 Vision Technology
- Supports Class A & B NVGs: Original ND filters
- Adaptable Working Distances: 2 to 14 inches
- Spectral Stray Light Correction: NIST method
- <0.1 nm Spectral Accuracy: 380–1080 nm
- Enhanced NIR Sensitivity: 700–1080 nm
- Precision Meets Vision
To learn more about our spectroradiometers contact:
Joe Esteves
Sales Account Manager, Photo Research Product Line
7279 William Barry Blvd • Syracuse, NY 13212 • USA
M + 201-575-9422
Joseph.Esteves@novanta.com
https://www.jadaktech.com/products/photo-research/
📆 Book Time with Joe
STOP BY BOOTH #1621
We look forward to hearing your feedback on our NVIS Prototype!
SPIE DCS
View our full line of Spectroradiometers here: PHOTO RESEARCH